![Cartridge C neutral-350 for surge arrester iPRD main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9l00002_1.jpg)
Cartridge C neutral-350 for surge arrester iPRD
Product Details
Activity | HDCFD |
---|---|
Part Number | A9L00002 |
Warranty Period | 18 months |
Product Type | Acti 9 iPF K |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 69 g |
Product Category | Acti9 Surge Protection Devices - SPDs |
Range | Acti 9 iPF K |
Package1 Length*Width*Height (dimensions) | 9 x 7.5 x 2 cm |