![Cap for push button head, Harmony XB4, plastic, green, 22mm, white marked START main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/z/b/zba333.jpg)
Cap for push button head, Harmony XB4, plastic, green, 22mm, white marked START
Incl. Tax
Incl. Tax
All Sellers
![Cap for push button head, Harmony XB4, plastic, green, 22mm, white marked START](https://eshop-th.se.com/media/catalog/product/z/b/zba333.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Cap for push button head, Harmony XB4, plastic, green, 22mm, white marked START
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | ZBA333 |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 0.9 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB4 |
Package1 Length*Width*Height (dimensions) | 3.5 x 4.5 x 5.4 cm |