calcActive())">
power distribution kit, Modicon STB, standard, 24V DC
STBPDT3100K
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

STBPDT3100K
power distribution kit, Modicon STB, standard, 24V DC
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
This product is part of the Modicon STB range, an offer of modular distributed I/O. This standard power distribution kit supports hot swapping illegal fallback. This product is compatible with most major fieldbus networks. It allows 30A permissible current for 2 minutes grounding terminal. The voltage detection threshold is 15V ±1 DC IN/OUT LED lit and ≥15V ±1 DC IN/OUT LED non lit. It is an IP20 rated product. Its dimensions are 18.4mm (width) x 65.1mm (depth) x 125mm (height) and weighs 0.13kg. It is suitable for packaging, bottling, assembly, distribution, textile, printing and semiconductor machines applications. This product is certified by FM Class 1 Division 2, CE, UL and CSA. This kit is suitable for use with mounting base STBXBA2200. The kit includes STBXTS2130, spring type connectors, STBPDT2100 module, STBXBA2200 base and STBXTS1130 screw type connectors. It supports STBXBA2200 mounting base. The Modicon LMC058 is the optimum solution for axis control and positioning, including automation functions. It forms a part of flexible machine control approach, a key component of MachineStruxure.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | STBPDT3100K |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon STB |
ขนาดบรรจุภัณฑ์ | 0 x 18.4 x 125 mm |