
calcActive())">
standard digital output kit STB - 24 V 115..230 V AC DC - 2 O
STBDRC3210K
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

STBDRC3210K
standard digital output kit STB - 24 V 115..230 V AC DC - 2 O
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Modicon STB range, an offer of modular distributed I/O. This standard discrete output kit has 2 discrete outputs, 2 normally open/normally contacts with solid state relay. It is a discrete output kit with a rated supply voltage of 24V DC and a current consumption of 55mA at 5V DC for logic bus. This product is compatible with most major fieldbus networks. It is an IP20 rated product. Its dimensions are 128.3mm (width) x 70mm (depth) x 18.4mm (height) and weighs 0.13kg. It is suitable for packaging, bottling, assembly, distribution, textile, printing and semiconductor machines applications. This product is certified by FM Class 1 Division 2, CE, UL and CSA. It meets EN/IEC 61131-2 type 3 standards. This kit is suitable for use with I/O base STBXBA2000 and power distribution module STBPDT3100/3105. The kit includes STBXTS2110, 5-terminal spring clamp connector, STBXTS1100, 5-terminal screw type connector, STBXBA3000 base and STBDRC3210 module. The Modicon LMC058 is the optimum solution for axis control and positioning, including automation functions. It forms a part of flexible machine control approach, a key component of MachineStruxure.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | STBDRC3210K |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon STB |
ขนาดบรรจุภัณฑ์ | 0 x 128.3 x 18.4 mm |