
calcActive())">
standard analog input kit STB - 2 I - 15 bits + sign
STBART0200K
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

STBART0200K
standard analog input kit STB - 2 I - 15 bits + sign
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Modicon STB range, an offer of modular distributed I/O. This standard analogue input kit is an accessory kit of Programmable Logic Controllers (PLC) and Programmable Automation Controllers (PAC). It has 2 analogue inputs with 15bit plus sign resolution. This product is compatible with most major fieldbus networks. It is an analogue input kit with a rated supply voltage of 24V DC and a current consumption of 30mA at 5V DC for logic bus. It is an IP20 rated product. It is suitable for packaging, bottling, assembly, distribution, textile, printing and semiconductor machines applications. This product is certified by FM Class 1 Division 2, ATEX category 3G, CE, UL, CSA and C-Tick. This kit is suitable for use with mounting base STBXBA1000 and power distribution module STBPDT3100/3105. The kit includes STBART0200 module, STBXTS1100, 6-terminal screw type connector, STBXBA1000 base and STBXTS2100, 6-terminal spring clamp connector. The Modicon STB distributed I/O solution is an open, modular input/output system that makes it possible to design automation islands managed by a master controller via a bus or communication network.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | STBART0200K |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon STB |