
calcActive())">
standard analog output kit STB - 4..20 mA - 2 O - 15 bits + sign
STBACO0220K
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

STBACO0220K
standard analog output kit STB - 4..20 mA - 2 O - 15 bits + sign
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Modicon STB range, an offer of modular distributed I/O. This standard analogue output kit has 2 analogue outputs with 15bit + sign resolution. It is an analogue output kit with a rated supply voltage of 24V DC and a current consumption of 210mA at 5V DC for logic bus. This product is compatible with most major fieldbus networks. It is an IP20 rated product. Its dimensions are 128.3mm (width) x 70mm (depth) x 18.4mm (height). It is suitable for packaging, bottling, assembly, distribution, textile, printing and semiconductor machines applications. This product is certified by FM Class 1 Division 2, CE, UL and CSA. This kit is suitable for use with power distribution module STBPDT3100/3105 and mounting base STBXBA1000. The kit includes STBXTS2100, 6-terminal spring clamp connector, STBXTS1100, 6-terminal screw type connector, STBXBA2000 base and STBAVI1270 module. The Modicon LMC058 is the optimum solution for axis control and positioning, including automation functions. It forms a part of flexible machine control approach, a key component of MachineStruxure.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | STBACO0220K |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon STB |
ขนาดบรรจุภัณฑ์ | 0 x 128.3 x 18.4 mm |