Compact smart relay, Zelio Logic, 20 I/O, 100...240 V AC, clock, no display

SR2E201FU
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The compact smart relay provides a real alternative to solutions based on cabled logic or specific cards. It comes without display and clock. Checks program memory on each power up and 0 to 240 with ladder programming number or control scheme lines. Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards It offers 8 relay outputs with normally opened contact and 12 discrete inputs. It has a rated supply voltage of 100V to 240V AC, a maximum supply current of 50mA at 240V (without extension), 100mA at 100V (without extension) and a power consumption of 11VA without extension. It is an IP20 and IP40 rated product. It weighs 0.35kg. This product meets EN/IEC 61000-4-3, EN/IEC 61000-4-11, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-2 level 3, EN/IEC 61000-4-12, EN/IEC 61000-4-4 level 3, N/IEC 61000-4-5, EN/IEC 60068-2-27 Ea and EN/IEC 61000-4-6 level 3 standards. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.

รายละเอียดสินค้า

Activity IDMST
หมายเลขส่วนประกอบ SR2E201FU
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Zelio Logic

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

SUB D 9 pin PC connecting cable- for smart relay Zelio Logic- 3 m
SR2CBL01

สินค้าหมด

Modem communication interface- Zelio Logic- for smart relay
SR2COM01

สินค้าหมด

Phaseo- Zelio Logic- memory cartridge- for smart relay firmware- for v 3.0- EEPROM
SR2MEM02

สินค้าหมด

USB PC connecting cable- for smart relay Zelio Logic- 3 m
SR2USB01

มีสินค้า

Price starting from
THB 4,926.00
THB 7,243.90