
calcActive())">
Compact smart relay, Zelio Logic, 20 I/O, 100...240 V AC, no clock, no display
SR2D201FU
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

SR2D201FU
Compact smart relay, Zelio Logic, 20 I/O, 100...240 V AC, no clock, no display
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The compact smart relay provides a real alternative to solutions based on cabled logic or specific cards. It comes without display and clock. Checks program memory on each power up and 240 with ladder programming number or control scheme lines. Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards It offers 8 relay outputs with normally opened contact and 12 discrete inputs. It has a rated supply voltage of 100V to 240V AC, a maximum supply current of 50mA at 240V (without extension), 100mA at 100V (without extension) and a power consumption of 11VA without extension. It is an IP20 and IP40 rated product. It weighs 0.35kg. This product meets EN/IEC 61000-4-2 level 3, EN/IEC 61000-4-12, EN/IEC 61000-4-11, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-5, EN/IEC 60068-2-27 Ea, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-3 and EN/IEC 61000-4-4 level 3 standards. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | SR2D201FU |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Zelio Logic |