
calcActive())">
Compact smart relay, Zelio Logic, 12 I/O, 12 V DC, clock, display
SR2B121JD
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

SR2B121JD
Compact smart relay, Zelio Logic, 12 I/O, 12 V DC, clock, display
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The compact smart relay provides a real alternative to solutions based on cabled logic or specific cards. It comes with display and clock. Checks program memory on each power up and 0 to 240 with ladder programming number or control scheme lines. Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards It offers 4 relay outputs with normally opened contact and 8 discrete inputs. It is a smart relay with a rated supply voltage of 12V DC, a maximum supply current of 120mA (without extension) and a power consumption of 1.5W without extension. It is an IP20 and IP40 rated product. It weighs 0.25kg. This product meets EN/IEC 61000-4-11, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-12, EN/IEC 61000-4-2 level 3, EN/IEC 61000-4-5, EN/IEC 61000-4-3, EN/IEC 61000-4-4 level 3, EN/IEC 60068-2-27 Ea and EN/IEC 61000-4-6 level 3 standards. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | SR2B121JD |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Zelio Logic |