SDVS3100EZ18G/S
Square D Visismart Main Breaker Load Center - 100A - surface mounted - 18 ways
SDVS3100EZ18G/S
Square D Visismart Main Breaker Load Center - 100A - surface mounted - 18 ways
มีสินค้า
Commercial Reference
SDVS3100EZ18G/S
Regular Price
THB 14,231
Special Price
THB 9,250
to see your company prices. Prices vary for your region.
- New modern look & feel of all machines
- Designed to meet the requirements of Electro domestic and HVAC applications
- Easier to install and operate with multi-standard screws
- With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
- Digital customer experience for technical documents
- Maintenance guide via EcoStruxureTM Facility Expect
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Square D Visismart Main Breaker Load Center - 100A - surface mounted - 18 ways
Regular Price
THB 14,231
Special Price
THB 9,250
32% Off
คำอธิบาย
This Square D Visismart product is a load center with 18 ways, up to 100A. This surface mounting load center comes with the main circuit breaker EasyPact as incomer, earth and neutral terminal blocks. The Square D QO protection range is compatible with the load center. The dimensions are (W) 381mm x (H) 605mm x (D) 130mm. The color of enclosure is blue grey. The degree of protection is IP4X. This load center is compliant with IEC 60439, TIS 1436-2540 and BS 5486-13.
รายละเอียดสินค้า
-
ActivityHDCFD
-
หมายเลขส่วนประกอบSDVS3100EZ18G/S
-
ประเภทสินค้าLoad Center
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าSquare D Load Center (TH)
more specification
less specification