QO3-100L36G/SN
Square D Classic Main Lug Load Center - 100A - surface mounted - 36 ways
QO3-100L36G/SN
Square D Classic Main Lug Load Center - 100A - surface mounted - 36 ways
มีสินค้า
Commercial Reference
QO3-100L36G/SN
Regular Price
THB 13,696
Special Price
THB 7,944
to see your company prices. Prices vary for your region.
LOAD CENTER LUG 100A 36WAYS
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Square D Classic Main Lug Load Center - 100A - surface mounted - 36 ways
Regular Price
THB 13,696
Special Price
THB 7,944
38% Off
คำอธิบาย
This Square D Classic product is a load center with 36 ways, up to 100A. This surface mounting load center comes with the main circuit lug EasyPact as incomer, earth and neutral terminal blocks. The Square D QO protection range is compatible with the load center. The dimensions are (W) 381mm x (H) 605mm x (D) 130mm. The color of enclosure is blue grey. The degree of protection is IP4X. This load center is compliant with IEC 60439, TIS 1436-2540 and BS 5486-13.
รายละเอียดสินค้า
-
ActivityHDCFD
-
หมายเลขส่วนประกอบQO3-100L36G/SN
-
ประเภทสินค้าLoad Center
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)0
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าSquare D Load Center (TH)
-
ขนาดบรรจุภัณฑ์130 x 381 x 755 mm
-
Pincode GroupThailand
more specification
less specification