ATS01N222QN

soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW

42% Off
1/1
ATS01N222QN

soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW

มีสินค้า
Commercial Reference
ATS01N222QN
Regular Price THB 25,145 Special Price THB 14,584
To View the best prices please sign in or register.
  • Metal bezel making it ideal for severe environments specially for high impact and vibration resistance applications
  • Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
  • Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
  • Designed as per international standards for high performance
  • Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW

Regular Price THB 25,145 Special Price THB 14,584
42% Off

คำอธิบาย

This Altistart 01 soft starter is DIN rail mounted and can feed 3-phase asynchronous motors with a rating up to 22A. This Altistart 01 can be used for a motor rated power up to 5.5kW or 7.5hp for 3-phase (200V to 240V AC). This DIN rail mounted soft starter is designed to enable smooth start for simple machines such as conveyors, conveyor belts, pumps, fans, compressors, automatic doors and gates, small cranes and belt-driven machinery. It is 45mm wide, this makes it one of the smallest soft starters on the market; it can be installed nearly everywhere. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Simple setup with only 2 settings: possible to configure by non-specialists. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.

รายละเอียดสินค้า

  • Activity
    IDVSD
  • หมายเลขส่วนประกอบ
    ATS01N222QN
  • ประเภทสินค้า
    soft starter
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    672.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Altistart 01
  • ขนาดบรรจุภัณฑ์
    5.7 x 15.1 x 17.2 cm
more specification
less specification