M3T426UST2_GY
Socket-outlet, Avataron A, Universal, 16A, 250V, 3 Pin, 2G, E sized, Grey
M3T426UST2_GY
Socket-outlet, Avataron A, Universal, 16A, 250V, 3 Pin, 2G, E sized, Grey
มีสินค้า
Commercial Reference
M3T426UST2_GY
Regular Price
THB 182
Special Price
THB 138
to see your company prices. Prices vary for your region.
16A 250V~ 2G 3 Pin Uni Skt E sized , GY
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Socket-outlet, Avataron A, Universal, 16A, 250V, 3 Pin, 2G, E sized, Grey
Regular Price
THB 182
Special Price
THB 138
23% Off
คำอธิบาย
Schneider Electric AvatarOn socket-outlet M3T426UST2_GY is a complete product in color grey. The pole configuration of the outlet is 2P + E. And its rated current is 16A. Its matching mounting box can be recessed into the surface of the wall with flush type. The connection terminals of this socket-outlet are screwless terminals. It is 70.1 mm in width, 69.3 mm in height, and 30.3 mm in depth. The IP rating of this device is IP20. Being made of polycarbonate material, this socket-outlet is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
รายละเอียดสินค้า
-
ActivityHDCWD
-
หมายเลขส่วนประกอบM3T426UST2_GY
-
ประเภทสินค้าSocket-Outlet
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)68.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarON A
-
ขนาดบรรจุภัณฑ์30.3 x 70.1 x 69.3 mm
-
Pincode GroupThailand
more specification
less specification