
calcActive())">
Hyde Park, Ultrasonic sensor, discrete, 18 mm barrel, 12 24 V DC
SM650A44800
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

SM650A44800
Hyde Park, Ultrasonic sensor, discrete, 18 mm barrel, 12 24 V DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Hyde Park range, an offer of ultrasonic sensors. This ultrasonic sensor in a cylindrical M18 design and fixed sensing type window. It supports 101.6mm nominal sensing distance and 1 NO PNP/NPN discrete output. It is an ultrasonic sensor with a rated supply voltage of 12V to 24V DC with overload, short circuit protection and current consumption of 60mA. It is furnished with 4-pin M12 male connector for electrical connection. It is an IP67 and NEMA 4X rated product. The enclosure is made of ULTEM with silicone rubber front. The sensor dimensions are 73.91mm (length) x 18mm (width) x 18mm (height). It weighs 0.033kg. The sensor is compliant with CE and UL standards and NEMA 4X (indoor use only) and IP67 rated. It is suitable for packaging, automotive, food and beverage processing applications. This product is certified by CE and UL. The Hyde Park ultrasonic sensors operate in diffuse, reflex and thru beam modes. This range of sensors even includes long distance detection models. Hyde Park ultrasonic sensors perform contactless, reliable and high performance detection regardless of the target's shape, texture, color or transparency.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | SM650A44800 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Hyde Park Ultrasonic Sensors |
ขนาดบรรจุภัณฑ์ | 0 x 18 x 18 mm |