
calcActive())">
servo motor BCH, Lexium 28, 40mm, 100W, 0.076kg.cm², with oil seal, with key, brake, leads connection
BCH2MB0133CF5C
THB 26,750.00
THB 16,050.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
BCH2MB0133CF5C
servo motor BCH, Lexium 28, 40mm, 100W, 0.076kg.cm², with oil seal, with key, brake, leads connection
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
servo motor BCH, Lexium 28, 40mm, 100W, 0.076kg.cm², with oil seal, with key, brake, leads connection
THB 26,750.00
THB 16,050.00
คำอธิบาย
This product is part of the Lexium 28 range, an offer of servo drives from 0.05kW to 4.5kW and associated servo motors. This servo motor has a maximum mechanical speed of 5000RPM, a continuous stall torque of 0.32Nm, a keyed shaft end and a holding brake. It is equipped with a 20 bits single turn absolute encoder. It is a servo motor with a rated supply voltage of 220V, a continuous stall current of 0.81A and a continuous power of 100W. The shaft dimensions are 8mm (diameter) x 25mm (length). It is furnished with free leads connectors for power and encoder connections. It is an IP65 rated product (shaft and housing). It measures 100mm long without holding break, 129mm long with holding break, 55mm high, and its flange size is 40mm. It weighs 0.77kg. Servo motors BCH2 in combination with Lexium 28 servo drives are designed for application such as material working, material handling, assembly line, packaging. Lexium BCH2 servo motors are certified by EN 61800-5-1 2007, EN 60034-1 201O/AC 2010 standards, and UK. This motor is designed to be compatible with the Lexium 28 servo drive, encoder and power cables, connector kits, gearbox options and braking resistors. It installs on 4x holes of diameter 4.5mm, the circle diameter of the mounting holes is 46mm. Lexium 28 servo drives & Lexium BCH2 servo motors are the Optimized servo bundles for compact machines. Lexium 28 & Lexium BCH2 are optimized bundles for easy integration into machines, embedding communication interfaces, safety functions and DC bus sharing.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |