
calcActive())">
motion control stepper motor drive - SD328 - Profibus DP fieldbus - <= 6.8 A
SD328BU68S2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

SD328BU68S2
motion control stepper motor drive - SD328 - Profibus DP fieldbus - <= 6.8 A
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Lexium SD3 range, an offer of stepper motors for motion control. The 3-phase stepper motor drive with an integrated Profibus DP Fieldbus communication interface. It is a motor drive with a rated supply voltage of 100V to 120V, 200V to 230V, a maximum motor phase current of 2.5A, a nominal power of 180W at 115V, 270W at 230V. It features fan cooling. The maximum mechanical speed of motor drive is 3000RPM. It is an IP20 and IP40 rated product. Its dimensions are 72mm (width) x 140mm (depth) x 145mm (height). It weighs 1.2kg. It is suitable for printing, paper, packaging, handling, labelling, textile industry, food and beverage applications. This product is certified by CE. CUL, TUV and UL. It meets EN/IEC 61800-5-1, EN/IEC 61800-3 environment 1/2, EN/IEC 61800-3 and EN/IEC 50178 standards. The SD3 is a universally applicable stepper motor drive. The package is ready for operation within a very short period of time. Lexium SD3, three-phase range up to 19.7Nm with high accuracy and high torque at low rotation speeds.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | SD328BU68S2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Lexium SD3 |
ขนาดบรรจุภัณฑ์ | 0 x 72 x 145 mm |