
calcActive())">
motion control stepper motor drive - SD328 - <= 2.5 A
SD328AU25S2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

SD328AU25S2
motion control stepper motor drive - SD328 - <= 2.5 A
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Lexium SD3 and motors an offer of 3-phase stepper drives and stepper motors. The 3-phase stepper motor drive with an integrated CANopen and analogue input Modbus communication interface. High torque is available even at low speeds. It is a motor drive with a rated supply voltage of 100V to 120V, 200V to 230V, a motor phase current of 2.5A, a nominal power of 270W at 230V and maximum mechanical speed of motor drive is 3000RPM. It is furnished with RJ45 connector for CANopen interface, RJ45 connector for Modbus interface, spring terminal for CANopen interface for electrical connection. It is an IP20 and IP40 rated product. Its dimensions are 72mm (Width) x 140mm (Depth) x 145mm (Height). It weighs 1.1kg. The Lexium SD3 with its excellent constant velocity characteristics is ideal for applications such as printing, paper, packaging, handling, labelling, textile industry, scanning, food and beverages. This product is certified by CUL, TUV, CE and UL. It meets EN/IEC 50178, EN/IEC 61800-3 environment 1, EN/IEC 61800-3 environment 1, EN/IEC 61800-3 and EN/IEC 61800-5-1 standards. The SD3 is an universally applicable stepper motor drive. The package is ready for operation within a very short period of time. Connect the stepper motor to the drive, set the current and step resolution. Stepper drives and stepper motors for motion control.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | SD328AU25S2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Lexium SD3 |
ขนาดบรรจุภัณฑ์ | 0 x 72 x 145 mm |