Safety switch, heavy duty, fusible, 30A, 3 wire, 3 poles, 20hp, 600VAC/DC, Type 1

H361
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

The Square D™ by Schneider Electric brand Heavy Duty Safety Switch is designed to be tough, reliable and provide exceptional performance in the most grueling conditions. F Series safety switches provide significantly higher levels of mechanical endurance than NEMA KS-1 or UL98 standards require. All heavy duty safety switches feature a quick-make, quick-break operating mechanism, a dual cover interlock and a color-coded indicator handle. This Single Throw Safety Switch has a rated current of 30A and is UL listed with a NEMA 1 rating of protection. This 3-pole switch has operational voltage ratings of & 600VAC/DC The enclosure is made of steeland has no neutral installed. This fusible disconnect has a short circuit current rating of 10kA to 200kA. This safety switch accepts H,J,K,L,Rfuse types and is surface mounted. This switch comes with an 18 months warranty.

Product Details

Activity PPCCB
Part Number H361
Product Type Single Throw Safety Switch
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 3.647 kg
Green Premium Label No
Breaking Capacity 25kA
Range Heavy Duty Safety Switches
Package1 Length*Width*Height (dimensions) 13.208 x 19.558 x 41.148 cm

Seller Information

Documents

Reviews