Safety switch, general duty, non fusible, 30A, 3 poles, 7.5 hp, 240 VAC, NEMA 3R, bolt-on provision

DU321RB
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

General duty safety switches are designed for residential and commercial applications where durability and economy are prime considerations. Typical loads include lighting, air conditioning, and appliances. They are suitable for use as service equipment when equipped with a factory-installed neutral assembly or field-installed service grounding kit, as applicable. General duty safety switches are UL® Listed, and meet or exceed the NEMA® Standard KS1. This Single Throw Safety Switch which has a rated current of 30A with a NEMA 3R degree of protection. This non-fusible disconnect switch comes with no neutral. This general duty switch is a 3-pole, 240VAC has a short curcuit rating of 100kA and is surface mounted. This switch has lugs for an electrical connection which will accept AWG 14 AWG 6, copper & AWG 12 AWG 6, aluminium. This switch is certified to UL standards Dinemsions for this product are 9.63 in (H), 7.75 in (W), 3.75 in (D). General Duty safety switchs come with an 18 months warranty.

Product Details

Activity PPCCB
Part Number DU321RB
Product Type Single Throw Safety Switch
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 2.01 kg
Green Premium Label No
Breaking Capacity 25kA
Range General Duty Safety Switches
Package1 Length*Width*Height (dimensions) 25.4 x 19.304 x 13.208 cm

Seller Information

Documents

Reviews