
calcActive())">
เซฟตี้สวิตช์แบบสามารถติดตั้งฟิวส์ได้ 100A 240V NEMA Type 1
D223N
THB 14,980.00
THB 9,572.00
THB 14,980.00
THB 14,980.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

D223N
เซฟตี้สวิตช์แบบสามารถติดตั้งฟิวส์ได้ 100A 240V NEMA Type 1
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
General duty safety switches are designed for residential and commercial applications where durability and economy are prime considerations. Typical loads include lighting, air conditioning, and appliances. They are suitable for use as service equipment when equipped with a factory-installed neutral assembly or field-installed service grounding kit, as applicable. General duty safety switches are UL® Listed, and meet or exceed the NEMA® Standard KS1. This Single Throw Safety Switch which has a rated current of 100A with a NEMA 1 degree of protection. This fusible disconnect switch comes with a neutral (factory installed). This general duty switch is a 2-pole, 240VAC has a short curcuit rating of 100kA and is surface mounted. This switch has lugs for an electrical connection which will accept AWG 14 AWG 1, copper & AWG 12 AWG 1, aluminium. This switch is certified to UL standards Dinemsions for this product are 17.5 in (H), 10.56 in (W), 6.5 in (D). General Duty safety switchs come with an 18 months warranty.