
calcActive())">
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 48V DC
RXM2AB2ED
THB 331.70
THB 183.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

RXM2AB2ED
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 48V DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 48V DC
THB 331.70
THB 183.00
คำอธิบาย
"This Harmony RXM miniature plug-in relay has a coil control voltage of 48V DC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 12A." "It has large choice of number of contacts for high rated current use with space-saving design." "It also offers one-step lockable test button and “Power On” LED for readiness." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night." "It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH." "RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available." "It is sold in lots of 10 and reference includes relay only." "The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts."
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | RXM2AB2ED |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony Electromechanical Relays |