
calcActive())">
Interface plug in relay, Harmony, 5A, 2CO, with LED, lockable test button, 230V AC
RXG22P7
THB 481.50
THB 265.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

RXG22P7
Interface plug in relay, Harmony, 5A, 2CO, with LED, lockable test button, 230V AC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Interface plug in relay, Harmony, 5A, 2CO, with LED, lockable test button, 230V AC
THB 481.50
THB 265.00
คำอธิบาย
"This Harmony RXG plug-in relay socket has a coil control voltage of 230V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 5A." "It has large choice of number of contacts for high rated current use with space-saving design." "It also offers a lockable test button and LED indicator." "The faston pin terminal mounts quickly and securely." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night."
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | RXG22P7 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony Electromechanical Relays |