
calcActive())">
Universal plug in relay, Harmony, 10A, 3CO, with LED, lockable test button, 24V DC
RUMC32BD
THB 754.35
THB 383.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

RUMC32BD
Universal plug in relay, Harmony, 10A, 3CO, with LED, lockable test button, 24V DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Universal plug in relay, Harmony, 10A, 3CO, with LED, lockable test button, 24V DC
THB 754.35
THB 383.00
คำอธิบาย
"This Harmony RUM universal plug-in relay uses cylindrical pins, has a control coil voltage of 24V DC and has 3 changeover contacts triple pole double throw with a rating of 10A." "It provides a complete system solution for the most demanding applications." "It also offers one-step lockable test button and “Power On” LED for readiness." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night."
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | RUMC32BD |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony Electromechanical Relays |