
calcActive())">
Interface plug in relay pre assembled, Harmony, 16A, 1CO, with LED, 24V DC
RSB1A160BDPV
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

RSB1A160BDPV
Interface plug in relay pre assembled, Harmony, 16A, 1CO, with LED, 24V DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This interface Plug-In relay belongs to the Schneider Electric Harmony electromechanical relays range. This is a pre-assembled electromechanical relay mounted on a separate contact terminal socket with diode protection module and maintaining clamp. This is a 16A, 24Vdc, 1 CO interface mechanical relay. This pre-mounted relay is a ready-to-go package saving assembly time. The protection module comes with a green LED indicator. The interface relay socket connection is by screw connector type. This pre-assembled relay weighs 0.057Kg. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, UL, EAC, CSA, ROHS and REACH. It is sold in lots of 30. The RXG plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 1 CO (10A) and 2 CO (5A) contacts.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | RSB1A160BDPV |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony Electromechanical Relays |