Socket, Harmony, for RPM4 power relays, 16A screw clamp terminals, mixed contact

RPZF4

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

"This Harmony RPM plug-in socket has a rated voltage of 250V AC with an output rating of 16A." "This plug-in relay socket is compatible with interface plug-in relay RXM range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ RPZF4
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony Electromechanical Relays
ขนาดบรรจุภัณฑ์ 0 x 50 x 0 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony, Socket, for RPM2 power relays, 16 A screw clamp terminals, mixed contact
RPZF2

สินค้าหมด

Power plug in relay- Harmony- 15A- 4CO- with LED- lockable test button- 230V AC
RPM42P7

สินค้าหมด

Socket- Harmony- for RPM1 power relays- 16A screw clamp terminals- mixed contact
RPZF1

สินค้าหมด