Rotary dimmer, AvatarOn A, 250 VA, White

M3T1V400DM_WE
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn dimmer M3T1V400DM_WE is a complete product in color white. In addition, the rated operational voltage of this device is 220...240V. It is 23.1 mm in width, 69.3 mm in height, 55.3 mm in depth, and with an embedding depth of 29.5 mm. And the product weighs 0.033 kg. The IP rating of this device is IP20. What's more, it well satisfied the standard of IEC 60669-2-1. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.

Product Details

Activity HDCWD
Part Number M3T1V400DM_WE
Product Type Dimmer
Package 1 Weight 36.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarON A
Package1 Length*Width*Height (dimensions) 55.3 x 23.1 x 69.3 mm
Pincode Group Thailand

Seller Information

Documents

Reviews