Modular liquid level control relay, Harmony, 5A, 2CO, 24...240V AC DC

RM35LM33MW

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony RM35-LM relay allows monitoring of level control in 3-phase networks. This modular multi function 3-phase liquid level control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ RM35LM33MW
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony Control Relays
ขนาดบรรจุภัณฑ์ 0 x 35 x 0 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony, Modular liquid level control relay, 8 A, 1 CO, 24…240 V AC/DC
RM22LG11MR

สินค้าหมด

Probe for liquid level control- Harmony- maximum operating temperature 100 degree C
LA9RM201

สินค้าหมด

Modular liquid level control relay- Harmony- 8A- 2CO- 24…240V AC DC
RM22LA32MR

สินค้าหมด

Probe for liquid level control- Harmony- maximum operating temperature 200 degree C
RM79696043

สินค้าหมด