Modular frequency control relay, Harmony, 5A, 1CO+1CO, 120…277V AC

RM35HZ21FM

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony RM35-HZ control relay allows monitoring of frequency control. This modular control relay is ideal for monitoring of frequency variations in electrical power sources such as wind turbine and micro-power stations. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides an automatic detection of abnormal electrical values before they incur serious damage to machinery thus reducing your maintenance and downtime costs. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ RM35HZ21FM
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony Control Relays
ขนาดบรรจุภัณฑ์ 0 x 35 x 0 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony, Modular 3-phase supply control relay, 8 A, 2 CO, 183…528 V AC
RM22TG20

check-small มีสินค้า

Price starting from
THB 7,286.70
THB 4,008.00
Modular multifunction 3 phase supply control relay- Harmony- 5A- 2CO- 220...480V AC
RM35TF30

check-small มีสินค้า

Price starting from
THB 10,250.60
THB 5,638.00
RMNF22TB30
RMNF22TB30

สินค้าหมด