
calcActive())">
Harmony, Modular temperature control relay, 5 A , 2 NO, 24..240 V AC/DC
RM35ATR5MW
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

RM35ATR5MW
Harmony, Modular temperature control relay, 5 A , 2 NO, 24..240 V AC/DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
"This Harmony RM35-A control relay allows monitoring of temperature control." "This modular control relay is ideal for monitoring of electrical values and temperature variation in industrial and building control panels." "It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water." "It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device." "It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers." "It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting." "Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC."
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | RM35ATR5MW |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony Control Relays |
ขนาดบรรจุภัณฑ์ | 0 x 35 x 0 mm |