Modular 3 phase supply control relay, Harmony, 5A, 1CO, 208...480V AC

RM17TG00

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony RM17-TG relay allows monitoring of power supply circuits in 3-phase networks. This modular multi function 3-phase supply control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market slimmest form-factors with 17.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. The product monitors its own power supply, when the power supply is abnormal, the output relay de-energizes. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ RM17TG00
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony Control Relays
ขนาดบรรจุภัณฑ์ 0 x 17.5 x 0 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony, Modular 3-phase supply control relay, 8 A, 2 CO, 183…528 V AC
RM22TG20

check-small มีสินค้า

Price starting from
THB 7,286.70
THB 4,008.00
Modular 3 phase supply control relay- Harmony- 5A- 2CO- 208...440V AC
RM17TG20

สินค้าหมด

RMNF22TB30
RMNF22TB30

สินค้าหมด

Contactor,EasyPact TVS,3P(3NO),AC-3,<lt/>=440V,25A,220V AC coil,50Hz,1NC auxiliary contact
LC1E2501M5

check-small มีสินค้า

Price starting from
THB 1,647.80
THB 764.00
Harmony XB4, Light block for head Ø22, white, integral LED, 230...240 V AC
ZBVM1

check-small มีสินค้า

Price starting from
THB 299.60
modular tower lights- Harmony XVM- aluminium- red and green- 45mm- steady- super bright LED with buzzer- 24V AC/DC
XVMB2RGSSB

สินค้าหมด

EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 25A - 220 V AC coil
LC1E2510M5

check-small มีสินค้า

Price starting from
THB 1,647.80
THB 764.00
Harmony, Miniature plug-in relay, 12 A, 2 CO, with LED, with lockable test button, 48 V AC
RXM2AB2E7

check-small มีสินค้า

Price starting from
THB 331.70
THB 183.00