
calcActive())">
Modular multifunction 3 phase supply control relay, Harmony, 5A, 1CO, 183…528V AC
RM17TE00
THB 3,274.20
THB 1,801.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

RM17TE00
Modular multifunction 3 phase supply control relay, Harmony, 5A, 1CO, 183…528V AC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Modular multifunction 3 phase supply control relay, Harmony, 5A, 1CO, 183…528V AC
THB 3,274.20
THB 1,801.00
คำอธิบาย
This Harmony RM17-TE relay allows monitoring of power supply circuits in 3-phase networks. This modular multi function 3-phase supply control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market slimmest form-factors with 17.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. The product monitors its own power supply, when the power supply is abnormal, the output relay de-energizes. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | RM17TE00 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony Control Relays |
ขนาดบรรจุภัณฑ์ | 0 x 17.5 x 0 mm |