
calcActive())">
Regulated Power Supply, 100...240V AC, 24V 10A, single phase, Panel Mount
ABLP1A24100
THB 5,350.00
THB 3,103.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

ABLP1A24100
Regulated Power Supply, 100...240V AC, 24V 10A, single phase, Panel Mount
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Regulated Power Supply, 100...240V AC, 24V 10A, single phase, Panel Mount
THB 5,350.00
THB 3,103.00
คำอธิบาย
This Modicon ABLP regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 240V AC, a rated output current of 10A at 24V DC and a rated power of 240W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It provides a protection against overloads and short-circuits with automatic restart after the source of overload/short-circuit has been corrected It has LED diagnostics indicator available in the front for troubleshooting instantly. Its width is 190mm, its height is 50mm, its depth is 93mm. It weighs 0.850kg. It is certified with CB-Scheme, cULus Listed, cURus recognized, RCM and EAC. It is a power supply for commercial use, panel mount; It is compatible with ABLPA02 mounting plate. It installs on panel on side or on base with mounting plate fixing by screw. ABLP power supplies bring energy to your automated systems. ABLP power supplies are designed for simple and repetitive machines, dedicated power supplies are particularly quality/price competitive due to their simplicity and compactness. The main applications to use Modicon ABLP power supply are lifts, display panels, escalators, carwash, foodstuff ovens, etc.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | ABLP1A24100 |
ประเภทสินค้า | power supply |
หน่วยบรจุภัณฑ์ | Pc |
จำนวนจำนวนสินค้าในบรรจุภัณฑ์ | 1 |
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 984.0 g |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Phaseo ABL1 |
ขนาดบรรจุภัณฑ์ | 6 x 14 x 24.5 cm |