
calcActive())">
redundant power supply module, Modicon X80, 125V DC
BMXCPS3522
THB 49,840.60
THB 34,888.42
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
BMXCPS3522
redundant power supply module, Modicon X80, 125V DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
redundant power supply module, Modicon X80, 125V DC
THB 49,840.60
THB 34,888.42
คำอธิบาย
This power supply is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. This power module provide the power supply for Modicon X80 rack and the modules installed on it. This power supply has a power consumption of 40W. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with 2-pin connector for alarm relay, 5-pin connector for line supply, protective earth for electrical connection. It is an IP20 rated product. The power supply has a weigh of 0.610kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product is certified by CE, UL, CSA, RCM, EAC, Merchant Navy and meets EN 61000-6-5, EN 61850-3 standards. This power supply is compatible with Modicon M340 range. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |