
calcActive())">
Harmony, Modular timing relay, 8 A, 1 CO, 0.05 s…300 h, dual function, 24...240 V AC/DC
RE22R1ACMR
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

RE22R1ACMR
Harmony, Modular timing relay, 8 A, 1 CO, 0.05 s…300 h, dual function, 24...240 V AC/DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
"This Harmony RE22 modular dual function timer can be set between 1 seconds and 300 hours, has an output rating of 8 amperes and it is 22.5 millimeters wide." "It provides function Ac and function Act and it is mountable on DIN rail." "This modular dual function timing relay is ideal for providing timing control in automation systems such as automatic door opening, alarm, lighting in toilets and car park barriers." "It has one of market slimmest form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 2-pole DIN device." "It also offers a sealable cover, simple and precise settings with rotary trimmers." "Selectable timing range offers a one stop solution for your power management system." "Dual function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC."
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | RE22R1ACMR |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony Timer Relays |
ขนาดบรรจุภัณฑ์ | 0 x 22.5 x 0 mm |