Modular timing relay, Harmony, 8A, 1CO, 0.1s..100h, multifunction, 12...240V AC DC

RE17RMMW
login_green To View the best prices please Sign in / Register.
เหลือเพียง 0 ในสต็อก
plain-icon

คำอธิบาย

This Harmony RE17R timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 8A, is 17.5mm wide and can be supplied with 12V to 240V AC/DC. It also has 1 changeover contact SPDT (single pole double throw). It has one of market slimmest form-factors, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with rotary trimmers. Multi function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ RE17RMMW
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony Timer Relays
ขนาดบรรจุภัณฑ์ 0 x 17.5 x 90 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XB5, Pilot light, plastic, blue, Ø22, plain lens with integral LED, 24 V AC/DC
XB5AVB6
THB 177
THB 321
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- 440V- 95A- 24V DC standard coil
LC1D95BD
THB 9,277
THB 18,190
Illuminated push button- Harmony XB5- plastic- blue flush- 22mm- universal LED- plain lens- 1NO + 1NC- 230...240V AC
XB5AW36M5
THB 501
THB 910
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V 80A- 100V AC 50/60Hz coil- ring-lug terminals
LC1D806K7
THB 8,186
THB 16,050
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 32A- 125VDC coil
LC1D32GD
THB 4,562
THB 8,945