สวิตซ์ตัดตอนแบบควบคุมการต่อกลับจากระยะไกลได้ ใช้ร่วมกับเบรกเกอร์ Acti9 iC60 3-4 โพล

A9C70124

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

  • This Acti9 RCA remote control system is dedicated to iC60 circuit breakers
  • It allows remote electrical control OF of circuit breakers with or without Vigi add-on RCD, with or without auxiliary
  • It allows circuit breaker reseting after tripping, in accordance with safety principles and regulations in force
  • The width in 9mm pitches is 7
  • This device controls 3P, 4P installations with Ti24 interface
  • it allows local control by operating handle
  • The Ue rated operational voltage is 230VAC
  • The operating frequency is 50Hz or 60Hz
  • The circuit is placed in safety configuration by the padlocking device
  • 2 choices of operation after tripping are possible (A) Enabling of remote circuit breaker resseting or (B) Inhibition of remote resetting
  • The version with Ti24 interface allows direct interfacing of remote control with programmable logic controller, supervision system, communication device having inputs/outputs in 24VDC (control, OF and SD indications)
  • The version with Ti24 interface allows fast, reliable connection of the remote control to the Acti9 Smartlink thanks to the prefabricated cables
  • The version with Ti24 interface allows remote indication by OF potential-free contact, provision of 2 operating modes 1 and 3
  • The operating temperature is -25°C to + 60°C
  • The storage temperature is -40°C to + 85°C

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Miniature circuit-breaker, Acti9 iC60N, 3P, 6 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74306

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,300.50
THB 1,535.00
Miniature circuit-breaker, Acti9 iC60N, 3P, 10 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74310

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 2,300.50
THB 1,535.00
Miniature circuit-breaker, Acti9 iC60N, 3P, 16 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74316

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,300.50
THB 1,535.00
Miniature circuit-breaker, Acti9 iC60N, 3P, 20 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74320

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,300.50
THB 1,535.00
Miniature circuit-breaker, Acti9 iC60N, 3P, 32 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74332

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
SQD Power
Price starting from
THB 2,461.00
THB 1,535.00
Miniature circuit-breaker, Acti9 iC60H, 3P, 16 A, C curve, 10000 A (IEC 60898-1), 15 kA (IEC 60947-2)
A9F84316

check-small มีสินค้า

K.P.T. Machinery
SQD Power
Price starting from
THB 3,477.50
THB 2,314.00
เซอร์กิตเบรกเกอร์ MCB 3 เฟส (3P) , Acti9 iC60H, 32 A, C curve, 10000 A , 15 kA
A9F84332

check-small มีสินค้า

K.P.T. Machinery
Price starting from
THB 3,916.20
THB 2,314.00
Miniature circuit-breaker, Acti9 iC60L, 3P, 16 A, C curve, 15000 A (IEC 60898-1), 25 kA (IEC 60947-2)
A9F94316

สินค้าหมด