
calcActive())">
QOvs PRO RCBO 1PNs C 10A 10mA AC 6000A
SDQO110C06RCBO10T
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
SDQO110C06RCBO10T
QOvs PRO RCBO 1PNs C 10A 10mA AC 6000A
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 125A breaker frame and of a thermal magnetic trip unit (TMD). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 10kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 100A rating (In) thermal-magnetic trip unit (TMD). This TMD trip unit provides an adjustable thermal protection Ir (against overloads) with a setting range from 0.8xIn to 1xIn (80A-100A). And it provides a fixed magnetic (against short-circuits) protection set to 10xIn (1000A). GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 75mm (Width) x 130mm (Height) x 60mm (Depth). The weight is 0.7 kg. GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |