QO220C10RCBO30
QOvs - earth leakage circuit breaker - 2P - C - 20A - 30mA - 10000A - AC-TYPE
QO220C10RCBO30
QOvs - earth leakage circuit breaker - 2P - C - 20A - 30mA - 10000A - AC-TYPE
มีสินค้า
Commercial Reference
QO220C10RCBO30
Regular Price
THB 5,735
Special Price
THB 3,326
to see your company prices. Prices vary for your region.
QOvs RCBO C 20A 2P 30mA 10000A AC Residu
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
QOvs - earth leakage circuit breaker - 2P - C - 20A - 30mA - 10000A - AC-TYPE
Regular Price
THB 5,735
Special Price
THB 3,326
39% Off
คำอธิบาย
This QOvs is a modular residual current breaker with overcurrent protection (RCBO). It is a 2P circuit breaker with 2 protected poles, In rated current of 20A and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 10000A according IEC 61009-2-2 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. It has a plug on system for fast and easy installation, no conneciton errors and more safety. It also has an operating test button on the front panel. This product is compliant with TIS 909-2548 and IEC 61009-2-2 standards. It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 230VAC or 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50/60Hz. The product color is black (RAL9005). The dimensions are (W) 38mm x (H) 110mm x (D) 89mm. The weight is 300g. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -15?C to 60?C. The storage temperature is from -40?C to 85?C.
รายละเอียดสินค้า
-
ActivityHDCFD
-
หมายเลขส่วนประกอบQO220C10RCBO30
-
ประเภทสินค้าResidual Current Breaker With Overcurrent Protection (Rcbo)
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)211.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าQOE, QOvs, QObvs, FQ
-
ขนาดบรรจุภัณฑ์89 x 38 x 110 mm
-
Pincode GroupThailand
more specification
less specification