QO120C06RCBO10
QOvs - earth leakage circuit breaker - 1P + Ns - C curve - 20A - 10mA
QO120C06RCBO10
QOvs - earth leakage circuit breaker - 1P + Ns - C curve - 20A - 10mA
มีสินค้า
Commercial Reference
QO120C06RCBO10 - Th - Config
Regular Price
THB 2,825
Special Price
THB 1,635
to see your company prices. Prices vary for your region.
QOVS RCBO6KA 0.01A VD AC C 20A 220/240V
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
QOvs - earth leakage circuit breaker - 1P + Ns - C curve - 20A - 10mA
Regular Price
THB 2,825
Special Price
THB 1,635
42% Off
คำอธิบาย
This QOvs is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+Ns circuit breaker with 1 protected pole, 20A In rated current and C tripping curve. The earth leakage protection class is AC type with a sensitivity of 10mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 6000A according 0 standard. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. It has a plug on system for fast and easy installation, no conneciton errors and more safety. It also has an operating test button on the front panel. This product is compliant with IEC 61009-1 and IEC 61009-2-2 standards. It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 230VAC or 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50/60Hz. The product color is black (RAL9005). The dimensions are (W) 19mm x (H) 110mm x (D) 85mm. The weight is 186g. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -15?C to 60?C. The storage temperature is from -40?C to 85?C.
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบQO120C06RCBO10
-
ประเภทสินค้าResidual Current Breaker With Overcurrent Protection (Rcbo)
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)211.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าQOE, QOvs, QObvs, FQ
-
ขนาดบรรจุภัณฑ์85 x 19 x 110 mm
-
Pincode GroupThailand
more specification
less specification