
calcActive())">
Pressure sensors XM, Pressure sensor switch, 12 Bar G 1/4 femal
XMPA12B2144C243
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XMPA12B2144C243
Pressure sensors XM, Pressure sensor switch, 12 Bar G 1/4 femal
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XM range, an offer of electromechanical pressure sensors for pressure control. This electromechanical pressure switch features a G1/4 (female) connector for fluid connection and diaphragm pressure actuator. It is a pressure switch with a pressure rating of 12bar and a destruction pressure of 30bar. This pressure switch is suitable for controlling fluids such as air (0°C to 70°C), fresh water (0°C to 70°C) and sea water (0°C to 70°C). It is furnished with screw clamp terminals for electrical connection and 2 entries incorporating Pg 13.5 plastic cable gland and 2 NC snap action contacts. It offers a mechanical durability of about 1 million cycles and electrical durability of about 1 million cycles. It is an IP65 rated product. The enclosure is made of PA impregnated with fiberglass. Its dimensions are 57mm (width) x 98mm (depth) x 106mm (height). It weighs 0.43kg. It is suitable for controlling pressure or depression of air, fresh water and sea water. This product is certified by EAC. It meets CE and EN/IEC 60947-4-1 standards. One of the most comprehensive catalogues of industrial and power pressure sensors on the market. The line of XM Pressure Sensors and Switches (formerly known as OsiSense) combine the latest pressure sensing technology with adaptability to virtually any configuration.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XMPA12B2144C243 |
หน่วยบรจุภัณฑ์ | Pc |
จำนวนจำนวนสินค้าในบรรจุภัณฑ์ | 1 |
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 480.0 g |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XM |
ขนาดบรรจุภัณฑ์ | 10.2 x 26.6 x 29.8 cm |