
calcActive())">
preformed cordset, Modicon M340, 40 way terminal, 2 x HE10 connector, 0.5m
BMXFCC053
THB 6,869.40
THB 4,808.58
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
BMXFCC053
preformed cordset, Modicon M340, 40 way terminal, 2 x HE10 connector, 0.5m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
preformed cordset, Modicon M340, 40 way terminal, 2 x HE10 connector, 0.5m
THB 6,869.40
THB 4,808.58
คำอธิบาย
This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This cordset is an accessory of I/O module. The length of this cable is 0.5m. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with 40-way connector and two HE10 connectors for electrical connection. It weighs 0.21kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This cordset is compatible with Telefast Advantys ABE7 sub-bases and I/O module with 40-way connectors. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |