PRD135r modular surge arrester - 1 pole - 440V - with remote transfer

16649
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

  • This Acti9 PRD135r product is a modular surge arrester protecting 1P electrical installations against direct lightning strikes
  • The Imax maximum discharge current is 50kA .The In nominal discharge current is 35kA
  • The Type 1 surge arrester is recommended for electrical installations in the service sector and industrial buildings protected by a lightning conductor
  • It is used to conduct the direct lightning current, propagating from the earth conductor to the network conductors
  • The surge arresters with "r" indication have remote transfer of the information "Cartridge to be replaced"
  • The Uc maximum continuous operating voltage in common mode (between neutral and earth) is 440VAC
  • The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 440VAC
  • The Up Voltage protection level in common mode (between phase and earth) is 2.5kV
  • The Ue rated operational voltage is 400VAC to 690VAC +/- 10%
  • The product colour is anthracite grey (RAL7016).The dimensions are (W) 36mm x (H) 99mm x (D) 71mm
  • The weight is 401g
  • The degree of protection is IP20 and IP40 in modular enclosure
  • The operating temperature is -25°C to 60°C
  • The storage temperature is -40°C to 85°C
  • This product is compliant with EN 61643-11 and IEC 61643-11 standards

Product Details

Activity HDCFD
Part Number 16649
Product Type PRF1, PRF1 Master, Combi PRF1
tax text on product card Incl. Tax
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 423 g
Product Category Acti9 Surge Protection Devices - SPDs
Range PRF1, PRF1 Master, Combi PRF1
Package1 Length*Width*Height (dimensions) 11 x 8.2 x 4.5 cm

Seller Information

Documents

Reviews