PRD1 Master modular surge arrester - 3 poles - 350V - with remote transfer

16362
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

  • This Acti9 PRD1 is a modular surge arrester protecting 3P electrical installations against direct lightning strikes
  • The In nominal discharge current is 25kA
  • The Type 1 surge arrester is recommended for electrical installations in the service sector and industrial buildings protected by a lightning conductor
  • It is used to conduct the direct lightning current, propagating from the earth conductor to the network conductors
  • The surge arresters with "r" indication have remote transfer of the information "Cartridge to be replaced"
  • The Uc maximum continuous operating voltage in common mode (between phase and earth) is 350VAC
  • The Up Voltage protection level in common mode (between phase and earth) is 1.5kV
  • The Ue rated operational voltage is 230VAC +/- 10%
  • The product colour is anthracite grey (RAL7016).The dimensions are (W) 108mm x (H) 90mm x (D) 71mm
  • The weight is 1.175kg
  • The degree of protection is IP20 and IP40 in modular enclosure
  • The operating temperature is -25°C to 60°C
  • The storage temperature is -40°C to 80°C
  • This product is compliant with EN 61643-11 and IEC 61643-11 standards

Product Details

Activity HDCFD
Part Number 16362
Warranty Period 18 months
Product Type PRF1, PRF1 Master, Combi PRF1
tax text on product card Incl. Tax
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 1.247 kg
Product Category Acti9 Surge Protection Devices - SPDs
Range PRF1, PRF1 Master, Combi PRF1
Package1 Length*Width*Height (dimensions) 17.5 x 13.9 x 9.3 cm

Seller Information

Documents

Reviews