PKF32M423
PratiKa wander socket - straight - 32 A - 2P + E - 200...250 V AC - IP44
PKF32M423
PratiKa wander socket - straight - 32 A - 2P + E - 200...250 V AC - IP44
สินค้าหมด
Commercial Reference
PKF32M423
- New modern look & feel of all machines
- Designed to meet the requirements of Electro domestic and HVAC applications
- Easier to install and operate with multi-standard screws
- With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
- Digital customer experience for technical documents
- Maintenance guide via EcoStruxureTM Facility Expect
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
PratiKa wander socket - straight - 32 A - 2P + E - 200...250 V AC - IP44
คำอธิบาย
This Pratika industrial wander socket with captive screws connection is straight. It has 2P+E poles, rated current is 32A and the operating voltage is 200VAC to 250VAC. The dimensions of the base plate are (W) 98mm x (H) 98mm. The degree of protection is IP44 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 32A is 11.5mm to 21mm for 2.5mm² to 10mm² cables. The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
รายละเอียดสินค้า
-
ActivityHDCWD
-
หมายเลขส่วนประกอบPKF32M423
-
ประเภทสินค้าwander socket
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)223.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าPratiKa
-
ขนาดบรรจุภัณฑ์6.5 x 9.5 x 17 cm
more specification
less specification