PKY16M423
PratiKa wander socket - straight - 16 A - 2P + E - 200...250 V AC - IP44
PKY16M423
PratiKa wander socket - straight - 16 A - 2P + E - 200...250 V AC - IP44
มีสินค้า
Commercial Reference
PKY16M423
Regular Price
THB 254
Special Price
THB 203
to see your company prices. Prices vary for your region.
- New modern look & feel of all machines
- Designed to meet the requirements of Capacitor control
- Easier to install and operate with multi-standard screws
- With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
- Digital customer experience for technical documents
- Maintenance guide via EcoStruxureTM Facility Expect
- Compatible for all the voltages on the market
- Multiple international certifications
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
PratiKa wander socket - straight - 16 A - 2P + E - 200...250 V AC - IP44
Regular Price
THB 254
Special Price
THB 203
20% Off
คำอธิบาย
This Pratika industrial wander socket with fast connection connection is straight. It has 2P+E poles, rated current is 16A and the operating voltage is 200VAC to 250VAC. The dimensions of the base plate are (W) 78mm x (H) 78mm. The degree of protection is IP44 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 16A are 1mm² to 2.5mm². The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
รายละเอียดสินค้า
-
ActivityHDCWD
-
หมายเลขส่วนประกอบPKY16M423
-
ประเภทสินค้าwander socket
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)150.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าKaedra Box
-
ขนาดบรรจุภัณฑ์5 x 7 x 14.5 cm
more specification
less specification