PKF16W423
PratiKa socket - screw - angled - 16A - 2P + E - 200...250 V AC - wall
PKF16W423
PratiKa socket - screw - angled - 16A - 2P + E - 200...250 V AC - wall
มีสินค้า
Commercial Reference
PKF16W423
Regular Price
THB 367
Special Price
THB 294
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
PratiKa socket - screw - angled - 16A - 2P + E - 200...250 V AC - wall
Regular Price
THB 367
Special Price
THB 294
20% Off
คำอธิบาย
This Pratika industrial socket with captive screws connection is angled wall mounted. It has 2P+E poles, rated current is 16A and the operating voltage is 200VAC to 250VAC. The dimensions of the base plate are (W) 62mm x (H) 129mm. The degree of protection is IP44 and IK08. The fire resistance is 750°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 16A is 1mm² to 4mm². The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
รายละเอียดสินค้า
-
ActivityHDCWD
-
หมายเลขส่วนประกอบPKF16W423
-
ประเภทสินค้าsocket
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)172.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าPratiKa
-
ขนาดบรรจุภัณฑ์10 x 7.5 x 12.9 cm
more specification
less specification