
calcActive())">
power meter PowerLogic PM5110, modbus, up to 15th Harmonic, 1DO 33 alarms + Extension Warranty 2 year
METSEPM5110+FSMWAEPM5110Y2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

METSEPM5110+FSMWAEPM5110Y2
power meter PowerLogic PM5110, modbus, up to 15th Harmonic, 1DO 33 alarms + Extension Warranty 2 year
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 64 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to 15th Harmonic. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 415 VAC and 125 to 250 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 35 to 690 VAC at 47 to 63 Hz. Measurement range between Phase and Neutral is 20 to 400VAC at 47 to 63 Hz. Communication protocol is Modbus RTU and ASCII 2 wires with RS485 port support. The meter also has one digital pulse output and 33 configurable alarms. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 2.83 inches (72 millimetres), height 3.78 inches (96 millimetres) and product weight 13.4 onces (380 g). + Extension Warranty 2 year
รายละเอียดสินค้า
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 449.0 g |
---|---|
Show Accessory | ไม่ใช่ |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | PowerLogic |
ขนาดบรรจุภัณฑ์ | 449.0 g |