
calcActive())">
plug-in solid state relay - 12.5 mm - output - 24..240 V AC - 2 A
ABS7SA3M
THB 4,178.35
THB 2,507.01
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
ABS7SA3M
plug-in solid state relay - 12.5 mm - output - 24..240 V AC - 2 A
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
plug-in solid state relay - 12.5 mm - output - 24..240 V AC - 2 A
THB 4,178.35
THB 2,507.01
คำอธิบาย
This product is part of the Modicon ABE7 range, an offer of connection sub-bases for pre-wired system. This is a solid-state plug-in output relays for 24VAC to 240VAC prewired sub-bases. Its response time is less than 10ms from state 0 to 1 and less than 10ms from state 1 to 0. It is used to to control the power along with switching the smaller current values in a control circuit. It is 12.5mm wide. It weighs 0.016kg. It is suitable into any types of industrial applications needing rapid connection of I/O modules (digital, analog, and counter) to operative parts. It is suitable for use with ABE7P16T215, ABE7P16T214, ABE7P16T212 and ABE7P16T210 sub-bases. It is delivered in 1 package (PCE type) containing 4 units. Modicon ABE7 means greater simplicity to rationalise wiring in automation system equipment.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |