
calcActive())">
Edge Box HMI, Pro-face STM6000, 1COM, 2Ethernet, 2 USB, 24 VDC
PFXSTM6B00DIOT
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

PFXSTM6B00DIOT
Edge Box HMI, Pro-face STM6000, 1COM, 2Ethernet, 2 USB, 24 VDC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Edge Box HMI belongs to the Schneider Electric Harmony ST6 range. This HMISTM6 Edge Box runs on 800MHz ARM Cortex-A8 CPU Harmony operating system with an input supply voltage of 24Vdc. It has a 1 GB device memory, 128 MB user data memory, and 512 KB backup memory. Edge Box HMI is configured using EcoStruxure Machine SCADA Expert that collects data with different drivers on OT devices and pushes data on IT side. This HMISTM6BOXIOT supports 2x Ethernet port, 1x COM1 (RS-232C or RS-485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 150.49mm (width) x 109.97mm (height) x 63.3mm (depth) and weighs 0.456Kg. This is intended for industries like packaging, food & beverage, textile, HVAC equipment, and compressors, and also for end users looking for maintenance of their Web devices. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CSA, CE, China RoHS, KC, REACH, ATEX Zone2/22, Marine. The Edge Box HMI is a Box without screen and mounted on a DIN Rail adapter provides IP20 protection. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity with EcoStruxure Secure Connect Advisor, and cost effective equipment.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | PFXSTM6B00DIOT |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Pro-face STM6000 |
ขนาดบรรจุภัณฑ์ | 0 x 150.5 x 101 mm |