
calcActive())">
5.7" touch panel display, 2COM, 1Ethernet, USB host & device, 24VDC, GP-ProEX model
PFXST6300TADE
THB 57,887.00
THB 20,813.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

PFXST6300TADE
5.7" touch panel display, 2COM, 1Ethernet, USB host & device, 24VDC, GP-ProEX model
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
5.7" touch panel display, 2COM, 1Ethernet, USB host & device, 24VDC, GP-ProEX model
THB 57,887.00
THB 20,813.00
คำอธิบาย
This Basic HMI panel belongs to the Pro-face ST-6000T range. This single touch resistive HMI is made of aluminium alloy front panel with higher resolution and more color. This HMI interface is 5.4 inches screen size with aspect ratio of 4:3 with 262K colors and 640 x 480 pixel resolution (VGA). It is powered by GP-ProEX software for easy migration. It has a 800 MHz ARM Cortex-A8 CPU, 64MB as application memory, 320KB for screen area and 64KB for variable area as backup memory. This HMI ST-6000T supports 1x Ethernet port and 2nd Ethernet port via EZ-LAN adapter , COM1 (RS-232C), COM2 (RS-422/485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 137mm (width) x 170mm (height) x 58mm (depth) and weighs 0.80Kg. This is intended for industries like Semi-con, Electronics, Battery, material handling and marine and also for GP4000TW model user looking for minor upgrade or maintenance of their exisiting machine with the same application. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CE, UKCA, UL/cUL, UL/cUL HazLoc (Class 1 Div 2), China RoHS, KC, REACH. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity with Pro-face Connect and cost effective equipment. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only), Type 13 (on the front panel when properly installed in an enclosure).
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | PFXST6300TADE |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Pro-face ST6000 |
ขนาดบรรจุภัณฑ์ | 0 x 137 x 170 mm |